2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6RUDHV0ZK

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
altitude
ALTITUDE
backlight (typical)
BACKLIGHT__TYPICAL_
brightness (white)
BRIGHTNESS__WHITE_
contrast ratio
CONTRAST_RATIO
enclosure dimensions (w x h x d)
ENCLOSURE_DIMENSIONS__W_X_H_X_D_
enclosure material
ENCLOSURE_MATERIAL
enclosure type
ENCLOSURE_TYPE
humidity
HUMIDITY
image size (w x h)
IMAGE_SIZE__W_X_H_
minimum resolution
MINIMUM_RESOLUTION
1
6RUDHV0ZK
Operating up to 3.05 km (10,000′); Non-operating up to 12.19 km (40,000′)
LED; 50,000 hour brightness half-life
250 nits (cd/m2) max
1000:1 (static); 10,000,000:1 (dynamic)
546.1 mm x 376.9 mm x 82.6 mm (21.50″ x 14.84″ x 3.25″)
black powder-coated carbon steel enclosure (with black powder-coated aluminum rear cover) or stainless steel enclosure
self-contained enclosure
20% to 90% non-condensing
473.8 mm x 296.1 mm (18.65″ x 11.66″)
VGA (640 x 480)
Tampilkan tampilan terkompresi (1 produk)
Order number6RUDHV0ZK
Perubahan terakhir11.09.2024 08:21:30
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties